text.skipToContent text.skipToNavigation

Catalog No. : C.66.16SW

Description:  BRD HOSE 75COVR PA6.6 135C NW16 BLK

UPC: 786209954992

Black Braided Hose, (C66) Material - Polyamide 6,6, Conduit Size NW - 16
View More View Less
For more info visit:  electrification.us.abb.com
  • Economical
  • Self-extinguishing
  • Free from halogens
  • Rail
  • Bundling and protection of electrical wiring

Descriptors

Category

Electrical conduit

Application

Machine

Specifications

Flexibility

Medium

Material

Polyamide/Nylon 6.6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW16

Length

50 m

Compliance and Certifications

POPs POPs 28 Compliant