Catalog No. : BZ-1100
Description: SSTK VINYL CLOTH TAPE BLK/YEL STP 3
UPC: 786210761664
Self-Sticking Vinyl Cloth Tape, Black & Yellow Stripe, No Legend, 3 inch width, 30 Yards per roll
View More
View Less
For more info visit:
electrification.us.abb.com
- Effectively warns or identifies equipment, traffic and housekeeping items.
- Choose from a variety of different widths.
- Save time and money over painting.
- Many colors available.
Descriptors
|
Category |
Cloth tape |
Specifications
|
Color |
Yellow/Black |
Classifications
|
Brand Name |
EZ-Code |
Dimensions
|
Length |
90 ft , 27.43 m |
|
Width |
3 in , 76.2 mm |
ETIM Classification
ETIM
EC001496 Warning tape
|
Imprint |
None |
|
Colour |
Yellow/black |
|
Width |
76.2 mm |
|
Width |
3 inch |
|
Length |
27.43 m |
|
Length |
90 ft |