Catalog No. : BX0214
Description: RECTANGLE CONN 2STR-14CU 12AL
UPC: 783786611393
Type BX-ALCUL Rectangular Connectors for Conductor Range Max 2 Str., Min 14 CU, 12 AL
View More
View Less
For more info visit:
electrification.us.abb.com
- Easy Installation - no special tools required.
- Anti-rotational boss.
Descriptors
|
Category |
Mechanical connectors |
|
Special Features |
Easy Installation - no special tools required. |
Specifications
|
Material |
Aluminum |
|
Finish |
Tin-Plated |
Classifications
|
Brand Name |
Blackburn |
|
Standard |
UL E9809 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 233676 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |