Alternate Catalog No. : BWT 15
Catalog No. : BWT15
Description: BRASS BUSHING, CONN OVR 1000VOLTS
UPC: 75114209649
Bushing, Brass, Electrical Connector Greater than 1000 Volts. 1.25 inch long x 0.75 inch wide Hex-Shaped. Thru Tap on Top 1/2-13 UNC-2B, Thru Tap on Side 3/8-16 UNC-2B. Includes (1) 3/8-16 x .75 inch wide Brass Nut , (1) 1/2-20 x .75 Full Threaded Stainless Steel Bolt.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Material |
Brass |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
1.25 inch long x 0.75 inch wide |