text.skipToContent text.skipToNavigation

Catalog No. : BVYR-292323GT

Description:  Y-CONN1PC 2XNW23NW29 PA6 IP68GT BLK

UPC: 786209982339

VY Y Piece for IP68GT Conduit - 1x Conduit Size NW/Metric 29/32 2x Conduit Sizes NW/Metric 23/25, Color Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

Polyamide 6

Insulation Class

IP68GT

Color

Black

Temperature Rating

-40 to 105 C , Short Term to 160 C

Classifications

Brand Name

PMA

Standard

CSA

Dimensions

Size

NW23 x 2, NW 23 x 1

Compliance and Certifications

POPs POPs 28 Compliant