Catalog No. : BVWV-P213
Description: CONDFTNG 90D PG21 NW23 IP68 CSA BLK
UPC: 786209954091
VW Connector 90 Degree Elbow, PG Thread for IP68 - Thread PG 21, Fits to Conduit Size NW/Metric 23/25, Color Black
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit elbow |
|
Application |
For Cable Protection Systems In a Wide Range of Applications |
Specifications
|
Material |
High-Grade Specially Formulated Polyamide/Nylon 6 |
|
Color |
Black |
Classifications
|
Brand Name |
PMA |
|
Standard |
CSA |
Dimensions
|
Size |
PG21 |
|
Trade Size |
NW23/25Metric |