Catalog No. : BVWV-P167GT
Description: CONDFTNG 90D PG16 NW17 IP68GT BLK
UPC: 786210088075
VW Connector 90 Degree Elbow, IP68GT, PG Thread for IP68 - Thread PG 16, Fits to Conduit Size NW/Metric 17/20, Color Black
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
|
Application |
For cable protection systems in a wide range of applications |
Specifications
|
Material |
Polyamide 6 |
|
Insulation Class |
IP68GT |
|
Color |
Black |
|
Connection |
PG16 |
|
Temperature Rating |
-40 to +105 C |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Size |
NW17 , PG16 Thread |