Catalog No. : BVWV-P090GT
Description: CONDFTNG 90D PG9 NW10 IP68GT BLK
UPC: 786210088051
VW Connector 90 Degree Elbow, IP68GT, PG Thread for IP68 - Thread PG 9, Fits to Conduit Size NW/Metric 10/12, Color Black
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
|
Application |
For cable protection systems in a wide range of applications |
Specifications
|
Material |
Polyamide 6 |
|
Insulation Class |
IP68GT |
|
Color |
Black |
|
Connection |
PG09 |
|
Temperature Rating |
-40 to +105 C |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Size |
NW10 , PG09 Thread |