text.skipToContent text.skipToNavigation

Catalog No. : BVWV-P070GT

Description:  FTNG PA6 NW10 PG07 90D IP68OP BLK

UPC: 786210164854

VW Connector 90 Degree Elbow, PG Thread for IP68GT - Thread PG 7, Fits to Conduit Size NW/Metric 10/12, Color Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit elbow

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

High-Grade Specially Formulated Polyamide/Nylon 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

PG07

Trade Size

NW10

Compliance and Certifications

POPs POPs 28 Compliant