text.skipToContent text.skipToNavigation

Catalog No. : BVWV-N043

Description:  CONDFTNG 90D 3/4N NW23 IP68 CSA BLK

UPC: 786209953933

PMAFIX 90 Degree Black One-Piece Universal Elbow, Material - Polyamide 6, NPT Thread Size -3/4 Inch, Conduit Size NW - 23
View More View Less
For more info visit:  electrification.us.abb.com
  • High pull-out strength values
  • Easy installation with the oval clip guarantees an excellent connection to PMAFLEX conduits.
  • IP rating of up to IP68 can be achieved with the corresponding seals, NVN3 + SVN4.
  • Self-extinguishing, free of halogen and cadmium and are extremely shock resistant
  • Fits both conduit profiles - Fine (T) and coarse (G)

Descriptors

Category

Electrical conduit elbow

Application

In a Wide Range of Applications Where It is Important that the Cable Protection System Offers a High Grade of Sealing and Safety.

Specifications

Material

Polyamide/Nylon 6

Color

Black

Classifications

Brand Name

PMA

Standard

CSA

Dimensions

Size

3/4 Inch NPT

Trade Size

NW23

Compliance and Certifications

POPs POPs 28 Compliant