Catalog No. : BVWD-P072GT-11
Description: CONDFTNG 90D PG7 NW12 IP66 11MM BLK
UPC: 786209953513
Black VW Connector 90 Degree Elbow, PG Thread for IP66 - Thread 7, Fits to Conduit Size NW/Metric 12/16, Thread Length 11
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit elbow |
|
Application |
For Cable Protection Systems In a Wide Range of Applications |
Specifications
|
Material |
High-Grade Specially Formulated Polyamide/Nylon 6 |
|
Color |
Black |
Classifications
|
Brand Name |
PMA |
|
Standard |
CSA |
Dimensions
|
Size |
PG07 |
|
Trade Size |
NW12/16 Metric |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E80294 | N/A | N/A | N/A | N/A |