Catalog No. : BVWD-M253GT
Description: COND FTNG 90D M25 NW23 IP66 CSA BLK
UPC: 786209953384
PMAFIX 90 Degree Black One-Piece Universal Elbow with Universal Safety Clip, Material - Polyamide 6, Thread Size - M25x1.5, Conduit Size NW - 23
View More
View Less
For more info visit:
electrification.us.abb.com
- High pull-out strength values
- Vibration proof connection to PMAFLEX conduits
- Hand opening not possible
- Easy mounting, simple conduit push-in installation
- Can be re-opened with a screwdriver
- Self-extinguishing, free of halogen and cadmium and are extremely shock resistant
- Fits both conduit profiles - Fine (T) and coarse (G)
Descriptors
|
Category |
Electrical conduit elbow |
|
Application |
In a Wide Range of Applications Where It is Important that the Cable Protection System Offers a High Grade of Sealing and Safety. |
Specifications
|
Material |
Polyamide/Nylon 6 |
|
Color |
Black |
Classifications
|
Brand Name |
PMA |
|
Standard |
CSA |
Dimensions
|
Size |
M25 |
|
Trade Size |
NW23 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E80294 | N/A | N/A | N/A | N/A |