text.skipToContent text.skipToNavigation

Catalog No. : BVWD-G088GT

Description:  COND FTNG 90D G1-1/2IN NW48 IP66BLK

UPC: 786209953292

Black VW Connector 90 Degree Elbow, GAS Thread for IP66 - Thread 1 1/2 Inch, Fits to Conduit Size NW/Metric 48/50
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit elbow

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

High-Grade Specially Formulated Polyamide/Nylon 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

1-1/2 Inch GAS

Trade Size

NW48/50 Metric

Compliance and Certifications

POPs POPs 28 Compliant