text.skipToContent text.skipToNavigation

Catalog No. : BVWD-G022GT

Description:  COND FTNG 90D G1/2IN NW12 IP66 BLK

UPC: 786209953247

Black VW Connector 90 Degree Elbow, GAS Thread for IP66 - Thread 1/2 Inch, Fits to Conduit Size NW/Metric 12/16
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit elbow

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

High-Grade Specially Formulated Polyamide/Nylon 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

1/2 Inch GAS

Trade Size

NW12/16 Metric

Compliance and Certifications

POPs POPs 28 Compliant