text.skipToContent text.skipToNavigation

Catalog No. : BVTR-171717

Description:  T-CONN 1PC 3X NW17 PA6 IP68 BLK

UPC: 786209995278

VT T-Piece for IP68 Conduit - 3 X Conduit Sizes NW/Metric 17/20, Color Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

Polyamide 6

Insulation Class

IP68

Color

Black

Temperature Rating

-40 to 105 C , Short Term to 160 C

Classifications

Brand Name

PMA

Standard

CSA
CSA

Dimensions

Size

NW17 x 3

Compliance and Certifications

POPs POPs 28 Compliant