Catalog No. : BVTD-484848GT
Description: T-CONN 1PC 3X NW48 PA6 IP66 BLK
UPC: 786209953179
PMAFIX One-Piece Black T Connector with Universal Safety Clip, Material - Polyamide 6, Conduit Size NW- 48, 48, 48
View More
View Less
For more info visit:
electrification.us.abb.com
- Very high impact resistance
- Vibration-proof connection to PMAFLEX conduits
- Easy installation, simply push the conduit in
- High conduit pull-out strength
- Can be easily re-opened with a screwdriver
- Very good chemical properties
- Free from halogens and cadmium
- Fits both conduit profiles - fine (T) and coarse (G)
Descriptors
|
Category |
Electrical fittings |
|
Application |
For Cable Protection Systems In a Wide Range of Applications |
Specifications
|
Material |
Polyamide 6 |
|
Insulation Class |
IP66 |
|
Color |
Black |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Size |
NW48 x 3 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E80294 | N/A | N/A | N/A | N/A |