text.skipToContent text.skipToNavigation

Catalog No. : BVSGR-3636

Description:  SPLICE FLEX CONN PA6 NW36 IP68 BLK

UPC: 786209953131

VSG Connection Splice for Flexible Conduit IP68 - Fits to Conduit Size NW/Metric 36/40 Color Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit coupling

Special Features

Self-Extinguishing

Application

Use In Railway Vehicle Construction and Machine Tooling

Specifications

Material

High-Grade Specially Formulated Polyamide/Nylon 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW36/40 Metric

Compliance and Certifications

POPs POPs 28 Compliant