Catalog No. : BVSGD-3636GT
Description: SPLICE FLEX CONN PA6 NW36 IP66 BLK
UPC: 786209953070
VSG Connection Splice for Flexible Conduit IP66 - Fits to Conduit Size NW/Metric 36/40 Color Black
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
Self-Extinguishing |
|
Application |
Use In Railway Vehicle Construction and Machine Tooling |
Specifications
|
Material |
High-Grade Specially Formulated Polyamide/Nylon 6 |
|
Color |
Black |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Trade Size |
NW36/40 Metric |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E80294 | N/A | N/A | N/A | N/A |