Catalog No. : BVOV-P488GT
Description: COND FTNG 90DFLNG NW48 IP68GT BLK
UPC: 786209890719
VO 90 DegreeFlange for IP68 Static Conduit - Fits to Conduit Size NW/Metric 48/50, Color Black
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
|
Application |
For Cable Protection Systems In a Wide Range of Applications |
Specifications
|
Material |
Polyamide 6 |
|
Insulation Class |
IP68GT |
|
Color |
Black |
|
Temperature Rating |
-40 to 105 C |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Size |
NW48 |