text.skipToContent text.skipToNavigation

Catalog No. : BVOV-P488

Description:  COND FTNG 90DFLNG NW48 IP68 BLK

UPC: 786209953025

PMAFIX 90 Degree Black Flange with Seal, Material - Polyamide 6, Conduit Size NW - 48
View More View Less
For more info visit:  electrification.us.abb.com
  • Very high impact resistance
  • Vibration proof connection to PMAFLEX conduits
  • High conduit pull-out strength
  • Flange and conduit seals included
  • Selectable flange seal
  • Very good chemical properties
  • Fits both conduit profiles - Fine (T) and coarse (G)
  • Free from halogens and cadmium

Descriptors

Category

Electrical fittings

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

Polyamide 6

Insulation Class

IP68

Color

Black

Temperature Rating

-40 to 105 C

Classifications

Brand Name

PMA

Dimensions

Size

NW48

Compliance and Certifications

POPs POPs 28 Compliant