text.skipToContent text.skipToNavigation

Catalog No. : BVNZ-P299S

Description:  CONDFTNG STR PG29NW29 W/SR IP68 BLK

UPC: 786209952905

VNZ Straight Connector with Strain Relief, PG Thread for IP68 Static Conduit - Thread PG 29, Fits to Conduit Size NW/Metric 29/32, Color Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Strain reliefs

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

Polyamide 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW29 , PG29

Compliance and Certifications

POPs POPs 28 Compliant