Catalog No. : BVNZ-P137S
Description: CONDFTNG STR PG13NW17 W/SR IP68 BLK
UPC: 786209952868
VNZ Straight Connector with Strain Relief, PG Thread for IP68 Static Conduit - Thread PG 13.5, Fits to Conduit Size NW/Metric 17/20, Color Black
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Strain reliefs |
|
Application |
For Cable Protection Systems In a Wide Range of Applications |
Specifications
|
Material |
Polyamide 6 |
|
Color |
Black |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Size |
NW17 , PG13.5 |