Catalog No. : BVNZ-M202S
Description: CONDFTNG STR M20 NW12 W/SR IP68 BLK
UPC: 786210164465
PMAFIX Straight Black Strain Relief Connector, Material - Polyamide 6, Thread Size - M20x1.5
View More
View Less
For more info visit:
electrification.us.abb.com
- Very high impact resistance
- Vibration proof connection to PMAFLEX conduits
- Easy mounting
- High conduit pull-out strength
- Very good chemical properties
- Free from halogens and cadmium
- Fits both conduit profiles - Fine (T) and coarse (G)
- Integrated strain relief optimally holds and seals cables
- If conductors are used with the connector multiple sealing
- For separation of damp and dry areas
Descriptors
|
Category |
Electrical fittings |
|
Application |
For Use In Machine and Plant Construction |
Specifications
|
Material |
Polyamide 6 |
|
Insulation Class |
IP68 |
|
Color |
Black |
|
Temperature Rating |
-40 to 105 C , Short Term to 160 C |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Size |
M20 |