text.skipToContent text.skipToNavigation

Catalog No. : BVNV-P366

Description:  CONDFTNG STR PG36 NW36 IP68 CSA BLK

UPC: 786209952707

VN Straight Connector, PG Thread for IP68 Static Conduit - Thread PG36, Fits to Conduit Size NW/Metric 36/40, Color Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Application

Use In Railway Vehicle and Heavy Machine Construction

Specifications

Material

Polyamide 6

Insulation Class

IP68

Color

Black

Connection

PG36

Temperature Rating

-40 to 105 C , Short Term to 160 C

Classifications

Brand Name

PMA

Standard

CSA

Dimensions

Size

NW36 , PG36 Thread

Compliance and Certifications

POPs POPs 28 Compliant