text.skipToContent text.skipToNavigation

Catalog No. : BVNV-P09M

Description:  COND FTNG STR PG9 NW7 IP68 CSA BLK

UPC: 786209952554

VN Straight Connector, PG Thread for IP68 Static Conduit - Thread PG 9, Fits to Conduit Size NW/Metric 07/10, Color Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Application

Use In Railway Vehicle and Heavy Machine Construction

Specifications

Material

Polyamide 6

Insulation Class

IP68

Color

Black

Connection

PG09

Temperature Rating

-40 to 105 C , Short Term to 160 C

Classifications

Brand Name

PMA

Standard

CSA

Dimensions

Size

NW07 , PG09 Thread

Compliance and Certifications

POPs POPs 28 Compliant