Catalog No. : BVNV-M638GT
Description: COND FTNG STR M63 NW48 IP68GT BLK
UPC: 786209914064
VN Straight Connector, Metric Thread for IP66 Static Conduit - Thread M63x1.5, Fits to Conduit Size NW/Metric 48/50, Color Black
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
Category |
Electrical fittings |
Application |
For Cable Protection Systems In a Wide Range of Applications |
Specifications
Material |
Polyamide 6 |
Insulation Class |
IP68GT |
Color |
Black |
Connection |
M63 |
Temperature Rating |
-40 to 105 C , Short Term to 160 C |
Classifications
Brand Name |
PMA |
Standard |
CSA |
Dimensions
Size |
NW48 , M63 Thread |