text.skipToContent text.skipToNavigation

Catalog No. : BVNV-M323GT

Description:  COND FTNG STR M32 NW23 IP68GT BLK

UPC: 786209932600

VN Straight Connector, Metric Thread for IP66 Static Conduit - Thread M32x1.5, Fits to Conduit Size NW/Metric 23/25, Color Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

Polyamide 6

Insulation Class

IP68GT

Color

Black

Connection

M32

Temperature Rating

-40 to 105 C , Short Term to 160 C

Classifications

Brand Name

PMA

Standard

CSA

Dimensions

Size

NW23 , M32 Thread

Compliance and Certifications

POPs POPs 28 Compliant