text.skipToContent text.skipToNavigation

Catalog No. : BVNV-M207-EBM

Description:  COND FTNG STR M20 NW17 IP68 EBM BLK

UPC: 786209980953

For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Specifications

Insulation Class

IP68

Compliance and Certifications

POPs POPs 28 Compliant
ETIM EC001176 Screw connection for corrugated plastic hose

Nominal diameter

20 mm

Degree of protection (IP)

IP68

Model

Straight

Construction type

Internal thread

Type of connection

Snap connection

Thread type

Metric

Thread connection size

M20 x 1.5

Thread material

Polyamide (PA)

Thread length

11 mm

Thread length

0.433 inch

Total length

47.5 mm

Material

Polyamide (PA)

Material sealing

No sealing

Colour

Black

Approved in combination with protective conduit CSA

Y

Approved in combination with protective conduit UR

Y

Approved in combination with protective conduit VD TÜV/GGVS

N

Approved in combination with protective conduit DIN EN 61386-23

N

Approved in combination with protective conduit Lloyd's Register

N

Working temperature

-40 - +105 °C

Working temperature

-40 - +221 °F