Catalog No. : BVNV-M202
Description: COND FTNG STR M20 NW12 IP68 CSA BLK
UPC: 786209952332
PMAFIX Straight Black Connector, Material - Polyamide 6, Thread Size M20x1.5, Conduit Size NW - 12
View More
View Less
For more info visit:
electrification.us.abb.com
- Extremely high impact resistance
- Vibration proof connection to PMAFLEX conduits
- Easy mounting
- High conduit pull-out strength
- Very good chemical properties
- Free from halogens and cadmium
- Fits both conduit profiles - Fine (T) and coarse (G)
Descriptors
|
Category |
Electrical fittings |
|
Application |
For Cable Protection Systems In a Wide Range of Applications |
Specifications
|
Material |
Polyamide 6 |
|
Insulation Class |
IP68 |
|
Color |
Black |
|
Connection |
M20 |
|
Temperature Rating |
-40 to 105 C , Short Term to 160 C |
Classifications
|
Brand Name |
PMA |
|
Standard |
CSA |
Dimensions
|
Size |
NW12 , M20 Thread |