text.skipToContent text.skipToNavigation

Catalog No. : BVNV-M160GT

Description:  FITTING PA6 NW10 M16 IP68ONEP SW

UPC: 786210164083

PMAFIX Straight Black Connector, Material - Polyamide 6, IP68GT, Thread Size M16 X 1.5, Conduit Size NW - 10
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

Polyamide 6

Insulation Class

IP68GT

Color

Black

Connection

M16

Classifications

Brand Name

PMA

Standard

CSA

Dimensions

Size

NW10 , M16 Thread

Compliance and Certifications

POPs POPs 28 Compliant