Catalog No. : BVNV-G022
Description: COND FTNG STR G1/2IN NW12 IP68 BLK
UPC: 786209952219
VN Straight Connector, GS Thread for IP68 Static Conduit - Thread GAS 1/2 Inch, Fits to Conduit Size NW/Metric 12/16, Color Black
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
|
Application |
For Cable Protection Systems In a Wide Range of Applications |
Specifications
|
Material |
Polyamide 6 |
|
Insulation Class |
IP68 |
|
Color |
Black |
|
Connection |
1/2 Inch |
|
Temperature Rating |
-40 to 105 C , Short Term to 160 C |
Classifications
|
Brand Name |
PMA |
|
Standard |
CSA |
Dimensions
|
Size |
NW12 , 1/2 Inch Thread |