Catalog No. : BVNR-RE29-44
Description: CPLNG W/CLAMP PG29 NW29 PA6 BLK
UPC: 786209952080
VNR-RE Connection to Solid Metal Tube for IP68 with Clamp, PG - Fits to Conduit Size NW29, Steel Tube PG29, Color Black
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
Category |
Electrical conduit coupling |
Special Features |
High Conduit Pull-out Strength |
Application |
Railway Construction and Other Applications where Metal Tubes Need to be Connected to Flexible Conduit |
Specifications
Material |
Polyamide 6 |
Color |
Black |
Classifications
Brand Name |
PMA |
Dimensions
Trade Size |
NW29 , PG29 |
Length |
30 mm |