Catalog No. : BVNR-RE17
Description: CPLNG W/O CLAMP PG16 NW17 PA6 BLK
UPC: 786209952011
VNR-RE Connection to Solid Metal Tube for IP68 Without Clamp, PG - Fits to Conduit Size NW17, Steel Tube PG16, Color Black
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
High Conduit Pull-out Strength |
|
Application |
Railway Construction and Other Applications where Metal Tubes Need to be Connected to Flexible Conduit |
Specifications
|
Material |
Polyamide 6 |
|
Color |
Black |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Trade Size |
NW17 , PG16 |
|
Length |
28.5 mm |