Catalog No. : BVNR-RE12
Description: CPLNG W/O CLAMP PG11 NW12 PA6 BLK
UPC: 786209951977
VNR-RE Connection to Solid Metal Tube for IP68 Without Clamp, PG - Fits to Conduit Size NW12, Steel Tube PG11, Color Black
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
High Conduit Pull-out Strength |
|
Application |
Railway Construction and Other Applications where Metal Tubes Need to be Connected to Flexible Conduit |
Specifications
|
Material |
Polyamide 6 |
|
Color |
Black |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Trade Size |
NW12 , PG11 |
|
Length |
25 mm |