Catalog No. : BVNDZ-M329GT
Description: CONDFTNG STR M32 NW29 W/SR IP66 BLK
UPC: 786209951694
PMAFIX Straight Black Strain Relief Connector, Material - Polyamide 6, Thread Size - M32x1.5, Conduit Size NW - 29, Terminal Range - 18.0 - 25.0
View More
View Less
For more info visit:
electrification.us.abb.com
- Very high impact resistance
- Easy installation, simply push the conduit in
- High conduit pull-out strength
- Very good chemical properties
- Free from halogens and cadmium
- Integrated strain relief optimally holds and seals cables
- If several conductors are used with the connectors multiple sealing inserts should be considered
- Fits both conduit profiles - Fine (T) and coarse (G)
- For separation of damp and dry areas
Descriptors
|
Category |
Electrical fittings |
|
Application |
In Machine and Plant Construction |
Specifications
|
Material |
Polyamide 6 |
|
Insulation Class |
IP66 |
|
Color |
Black |
|
Connection |
M32 |
|
Temperature Rating |
-40 to 105 C , Short Term to 160 C |
Classifications
|
Brand Name |
PMA |
|
Standard |
CSA |
Dimensions
|
Size |
NW29 , M32 Thread |