Catalog No. : BVND-S48GT
Description: COND FTNG STR INSRTBL NW48 IP66 BLK
UPC: 786209951649
Black Insertable Accesory to Allow NW 48 Conduit to Connect with the Wall
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
|
Application |
Use In Railway Vehicle and Heavy Machine Construction |
Specifications
|
Material |
Polyamide 6 |
|
Insulation Class |
IP66 |
|
Color |
Black |
|
Connection |
PG48 |
|
Temperature Rating |
-40 to 105 C , Short Term to 160 C |
Classifications
|
Brand Name |
PMA |
|
Standard |
CSA |
Dimensions
|
Size |
NW48 , PG48 Thread |