Catalog No. : BVND-P092GT-11
Description: COND FTNG STR PG09 NW12 IP66 BLK
UPC: 786209951403
VN Straight Connector for IP66 Static Conduit - Thread PG 9, Fits to Conduit Size NW/Metric 12/16, Thread Length 11.0, Color Black
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
|
Application |
Use In Railway Vehicle and Heavy Machine Construction |
Specifications
|
Material |
Polyamide 6 |
|
Insulation Class |
IP66 |
|
Color |
Black |
|
Connection |
PG09 |
|
Temperature Rating |
-40 to 105 C , Short Term to 160 C |
Classifications
|
Brand Name |
PMA |
|
Standard |
CSA |
Dimensions
|
Size |
NW12 , PG09 Thread |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E80294 | N/A | N/A | N/A | N/A |