Catalog No. : BVND-M12MGT
Description: COND FTNG STR M12 NW07 IP66 CSA BLK
UPC: 786209951007
PMAFIX Straight Black Connector with Universal Safety Clip, Material - Polyamide 6, Thread Type - Metric, Thread Size M12x1.5, Conduit Size NW - 07
View More
View Less
For more info visit:
electrification.us.abb.com
- Very high impact resistance
- Vibration proof connection to PMAFLEX conduits
- High conduit pull-out strength
- Very good chemical properties
- Free from halogens and cadmium
- Fits both conduit profiles - Fine (T) and coarse (G)
- Easy installation, simply push the conduit in
- Can be easily re-opened with a screwdriver
Descriptors
|
Category |
Electrical fittings |
|
Application |
For Cable Protection Systems In a Wide Range of Applications |
Specifications
|
Material |
Polyamide 6 |
|
Insulation Class |
IP66 |
|
Color |
Black |
|
Connection |
M12 |
|
Temperature Rating |
-40 to 105 C , Short Term to 160 C |
Classifications
|
Brand Name |
PMA |
|
Standard |
CSA |
Dimensions
|
Size |
NW07 , M12 Thread |
Documents/Support Tools
|
Marketing Brochure |