Catalog No. : BVND-G043GT
Description: COND FTNG STR G3/4IN NW23 IP66 BLK
UPC: 786209950956
VN Straight Connector, Gas Thread for IP66 Static Conduit - Thread GAS 3/4 Inch, Fits to Conduit Size NW/Metric 23/25, Color Black
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
|
Application |
For Cable Protection Systems In a Wide Range of Applications |
Specifications
|
Material |
Polyamide 6 |
|
Insulation Class |
IP66 |
|
Color |
Black |
|
Connection |
3/4 Inch |
|
Temperature Rating |
-40 to 105 C , Short Term to 160 C |
Classifications
|
Brand Name |
PMA |
|
Standard |
CSA |
Dimensions
|
Size |
NW23 , 3/4 Inch Thread |