Catalog No. : BVND-EVM207GT/2
Description: COND FTNG PUSH M20 NW17 1.7-2.3 BLK
UPC: 786209950864
VND-EVM Push-In Connector - Conduit Size NW 17, Thickness of Metal for Installation 1.7-2.3mm, Color Black
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
|
Application |
For Cable Protection Systems In a Wide Range of Applications |
Specifications
|
Material |
Polyamide 6 |
|
Insulation Class |
IP66 |
|
Color |
Black |
|
Temperature Rating |
-40 to 105 C , Short Term to 160 C |
Classifications
|
Brand Name |
PMA |
|
Standard |
CSA |
Dimensions
|
Size |
NW17 |