text.skipToContent text.skipToNavigation

Catalog No. : BVIVG-U569GT

Description:  FTNG FEM2-1/4IN NW29 PA6 IP68GT BLK

UPC: 786210059235

Black Female Thread Adapter With UNEF Threads And O-Ring, Material is Polyamide 6, Thread Size is 2 1/4 Inch - 16 UN, Conduit Size NW - 29, Single Component Version
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Application

For Use In Machine, Vehicle and Traction Building

Specifications

Material

Polyamide 6

Insulation Class

IP68GT

Color

Black

Connection

2-1/4 Inches

Temperature Rating

-40 to 105 C , Short Term to 160 C

Classifications

Brand Name

PMA

Dimensions

Size

NW29 , 2-1/4 Inch Thread

Compliance and Certifications

POPs POPs 28 Compliant