Catalog No. : BVIVG-U566GT
Description: FTNG FEM2-1/4IN NW36 PA6 IP68GT BLK
UPC: 786209915757
PMAFIX Black Female Thread Adapter with UNEF Threads and O-Ring for Ip68GT Conduit, Material - Polyamide 6, Thread Size - 2-1/4 Inch - 16UN, Conduit Size NW - 36
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
|
Application |
Use In Machine, Vehicle and Traction Building Industries |
Specifications
|
Material |
Polyamide 6 |
|
Insulation Class |
IP68GT |
|
Color |
Black |
|
Connection |
2-1/4 Inches |
|
Temperature Rating |
-40 to 105 C , Short Term to 160 C |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Size |
NW36 , 2-1/4 Inch Thread |