Catalog No. : BVIVG-U353GT
Description: FTNG PA6 NW23 FEM 1-7/16IN IP68 BLK
UPC: 786210163727
PMAFIX Black Female Thread Adapter with UNEF Threads and O-Ring, Material - Polyamide 6, IP68GT, Thread Size - 1-7/16 Inch -18, Conduit Size NW - 23
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
|
Application |
For Use In Machine, Vehicle and Traction Building |
Specifications
|
Material |
Polyamide 6 |
|
Insulation Class |
IP68GT |
|
Color |
Black |
|
Connection |
1-7/16 Inch |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Size |
NW23 , 1-7/16 Inch Thread |