text.skipToContent text.skipToNavigation

Catalog No. : BVIVG-U21M

Description:  FITTING PA6 NW07 FEM 7/8IN IP68 BLK

UPC: 786210163673

PMAFIX Black Female Thread Adapter with UNEF Threads and O-Ring, Material - Polyamide 6, Thread Size - 7/8 Inch -20, Conduit Size NW - 07
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Application

For Use In Machine, Vehicle and Traction Building

Specifications

Material

Polyamide 6

Color

Black

Connection

7/8 Inch

Classifications

Brand Name

PMA

Dimensions

Size

NW07 , 7/8 Inch Thread

Compliance and Certifications

POPs POPs 28 Compliant