Catalog No. : BVIVG-U217
Description: FTNG FEM 7/8IN NW17 PA6 IP68 BLK
UPC: 786209950598
PMAFIX Black Female Thread Adapter with UNEF Threads and O-Ring, Material - Polyamide 6, Thread Size - 7/8 Inch -20, Conduit Size NW - 17
View More
View Less
For more info visit:
electrification.us.abb.com
- Very high impact resistance
- Vibration proof connection to PMAFLEX conduits
- High conduit pull-out strength
- Very good chemical properties
- Self-extinguishing, free from halogens and cadmium
- Fits both conduit profiles - Fine (T) and coarse (G)
Descriptors
|
Category |
Electrical fittings |
|
Application |
For Use In Machine, Vehicle and Traction Building |
Specifications
|
Material |
Polyamide 6 |
|
Insulation Class |
IP68 |
|
Color |
Black |
|
Connection |
7/8 Inch |
|
Temperature Rating |
-40 to 105 C , Short Term to 160 C |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Size |
NW17 , 7/8 Inch Thread |