text.skipToContent text.skipToNavigation

Catalog No. : BVIVG-U152GT

Description:  FTNG FEM 5/8IN NW12 PA6 IP68GT BL

UPC: 786209891723

PMAFIX Black Female Thread Adapter With UNEF Threads and O-Ring for IP68GT Conduit, Material - Polyamide 6, Thread Size - 5/8 Inch - 24 UNEF, Conduit Size NW - 12
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Application

Use In Machine, Vehicle and Traction Building Industries

Specifications

Material

Polyamide 6

Insulation Class

IP68GT

Color

Black

Connection

5/8 Inch

Temperature Rating

-40 to 105 C , Short Term to 160 C

Classifications

Brand Name

PMA

Dimensions

Size

NW12 , 5/8 Inch Thread

Compliance and Certifications

POPs POPs 28 Compliant