text.skipToContent text.skipToNavigation

Catalog No. : BVIVG-U152

Description:  FTNG W/RING FEM 5/8IN NW12 PA6 BLK

UPC: 786209950550

PMAFIX Black Female Thread Adapter with UNEF Threads and O-Ring, Material - Polyamide 6, Thread Size - 5/8 Inch -24, Conduit Size NW - 12
View More View Less
For more info visit:  electrification.us.abb.com
  • Very high impact resistance
  • Vibration proof connection to PMAFLEX conduits
  • High conduit pull-out strength
  • Very good chemical properties
  • Self-extinguishing, free from halogens and cadmium
  • Fits both conduit profiles - Fine (T) and coarse (G)

Descriptors

Category

Electrical fittings

Application

For Use In Machine, Vehicle and Traction Building

Specifications

Material

Polyamide 6

Color

Black

Connection

5/8 Inch

Temperature Rating

-40 to 105 C , Short Term to 160 C

Classifications

Brand Name

PMA

Dimensions

Size

NW12 , 5/8 Inch Thread

Compliance and Certifications

POPs POPs 28 Compliant