text.skipToContent text.skipToNavigation

Catalog No. : BVIRS-U323

Description:  FTNG PA6 NW23 FEM 1-5/16IN IP68 BLK

UPC: 786210163574

PMAFIX Black Female Thread Adapter with UNEF Threads, Material - Polyamide 6, Thread Size - 1-5/16 Inch - 18, Nominal Width/ Conduit Size - 23
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Application

For Use In Machine, Vehicle and Traction Building

Specifications

Material

Polyamide 6

Color

Black

Connection

1-5/16 Inch

Classifications

Brand Name

PMA

Dimensions

Size

NW23 , 1-5/16 Inch Thread

Compliance and Certifications

POPs POPs 28 Compliant