text.skipToContent text.skipToNavigation

Catalog No. : BVIRB-U237

Description:  FTNG FEM SOURIAU 15/16IN NW17 IP68

UPC: 786209950338

PMAFIX Black Female Thread Adapter with UNEF Threads, Material - Polyamide 6, Thread Size - 15/16 Inch - 20, Nominal Width/Condiut Size - 17
View More View Less
For more info visit:  electrification.us.abb.com
  • Very high impact resistance
  • Vibration proof connection to PMAFLEX conduits
  • High conduit pull-out strength
  • Very good chemical properties
  • Free from halogens and cadmium
  • Fits both conduit profiles - Fine (T) and coarse (G)

Descriptors

Category

Electrical fittings

Application

For Use In Machine, Vehicle and Traction Building

Specifications

Material

Polyamide 6

Insulation Class

IP68

Color

Black

Connection

15/16 Inch

Temperature Rating

-40 to 105 C , Short Term to 160 C

Classifications

Brand Name

PMA

Dimensions

Size

NW17 , 15/16 Inch Thread

Compliance and Certifications

POPs POPs 28 Compliant