text.skipToContent text.skipToNavigation

Catalog No. : BVIR-P167

Description:  FTNG FEM PG16 NW17 PA6 IP68 BLK

UPC: 786209950543

PMAFIX Black Female Thread Adapter with PG Threads, Material - Polyamide 6, Thread Size - 16, Nominal Width/Condiut Size - 17
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Application

For Machine, Vehicle and Traction Building

Specifications

Material

Polyamide 6

Insulation Class

IP68

Color

Black

Connection

PG16

Temperature Rating

-40 to 105 C , Short Term to 160 C

Classifications

Brand Name

PMA

Dimensions

Size

NW17 , PG16 Thread

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant